GEORG FISCHER
By GEORG FISCHER

PA Double acting

Manufacturer +GF+
Description Butterfly valve 244 PP-H EPDM 2"DN50
Part number 199244362
Selection 199244362
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 199244362 Butterfly valve 244 PP-H EPDM 2"DN50
2 2 199244363 Butterfly valve 244 PP-H EPDM 2 1/2"DN65
3 3 199244364 Butterfly valve 244 PP-H EPDM 3"DN80
4 4 199244365 Butterfly valve 244 PP-H EPDM 4"DN100
5 5 199244366 Butterfly valve 244 PP-H EPDM 5"DN125
6 6 199244367 Butterfly valve 244 PP-H EPDM 6"DN150
7 7 199244368 Butterfly valve 244 PP-H EPDM 8"DN200
8 8 199244369 Butterfly valve 244 PP-H EPDM 10"DN250
9 9 199244370 Butterfly valve 244 PP-H EPDM 12"DN300
10 10 199244382 Butterfly valve 244 PP-H FPM 2"DN50
11 11 199244383 Butterfly valve 244 PP-H FPM 2 1/2"DN65
12 12 199244384 Butterfly valve 244 PP-H FPM 3"DN80
13 13 199244385 Butterfly valve 244 PP-H FPM 4"DN100
14 14 199244386 Butterfly valve 244 PP-H FPM 5"DN125
15 15 199244387 Butterfly valve 244 PP-H FPM 6"DN150
16 16 199244388 Butterfly valve 244 PP-H FPM 8"DN200
17 17 199244389 Butterfly valve 244 PP-H FPM 10"DN250
18 18 199244390 Butterfly valve 244 PP-H FPM 12"DN300

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map