with handwheel

Manufacturer +GF+ Schaffhausen
Description Metal-butterfly valve type 038G, reduction gear with handwheel, disc ductile iron/Rilsan coated EPDM, d 63
Part number 199038026
Selection 199038026
Product selection
Selector Part Number Description
1 199038026 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated EPDM d 63
2 199038027 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated EPDM d 75
3 199038028 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated EPDM d 90
4 199038029 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated EPDM d 110
5 199038030 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated EPDM d 140
6 199038031 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated EPDM d 160
7 199038032 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated EPDM d 225
8 199038242 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel FPM d 110
9 199038243 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel FPM d 140
10 199038244 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel FPM d 160
11 199038245 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel FPM d 225
12 199038246 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel FPM d 280
13 199038247 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel FPM d 315
14 199038426 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze EPDM d 63
15 199038427 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze EPDM d 75
16 199038428 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze EPDM d 90
17 199038429 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze EPDM d 110
18 199038430 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze EPDM d 140
19 199038431 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze EPDM d 160
20 199038033 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated EPDM d 280
21 199038039 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated FPM d 63
22 199038040 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated FPM d 75
23 199038041 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated FPM d 90
24 199038042 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated FPM d 110
25 199038043 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated FPM d 140
26 199038044 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated FPM d 160
27 199038045 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated FPM d 225
28 199038046 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated FPM d 280
29 199038047 Metal-butterfly vlave type 038Greduction gear with handwheel disc ductlie iron/Rilsan coated FPM d 315
30 199038226 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel EPDM d 63
31 199038227 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel EPDM d 75
32 199038228 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel EPDM d 90
33 199038229 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel EPDM d 110
34 199038230 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel EPDM d 140
35 199038231 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel EPDM d 160
36 199038232 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel EPDM d 225
37 199038233 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel EPDM d 280
38 199038234 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel EPDM d 315
39 199038239 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel FPM d 63
40 199038240 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel FPM d 75
41 199038241 Metal-butterfly vlave type 038Greduction gear with handwheel disc stainless steel FPM d 90
42 199038432 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze EPDM d 225
43 199038433 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze EPDM d 280
44 199038434 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze EPDM d 315
45 199038439 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze FPM d 63
46 199038440 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze FPM d 75
47 199038441 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze FPM d 90
48 199038442 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze FPM d 110
49 199038443 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze FPM d 140
50 199038444 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze FPM d 160
51 199038445 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze FPM d 225
52 199038446 Metal-butterfly vlave type 038Greduction gear with handwheel disc Alu-Bronze FPM d 280
53 199038447 Metal-butterfly vlave type 038G reduction gear with handwheel disc Alu-Bronze FPM d 315
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page