GEORG FISCHER
By GEORG FISCHER

KLIP-IT Pipe Clips Type 061, PP

Manufacturer +GF+
Description KLIP-IT Rohrklemme Typ 061 PP, metrisch, d 160
Part number 167061017
Selection 167061017
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 167061017 KLIP-IT Pipe Clips Type 061 PP metric, d 160
2 2 167061035 KLIP-IT Pipe Clips Type 061 PP metric, d 16
3 3 167061036 KLIP-IT Pipe Clips Type 061 PP metric, d 20
4 4 167061037 KLIP-IT Pipe Clips Type 061 PP metric, d 25
5 5 167061038 KLIP-IT Pipe Clips Type 061 PP metric, d 32
6 6 167061039 KLIP-IT Pipe Clips Type 061 PP metric, d 40
7 7 167061040 KLIP-IT Pipe Clips Type 061 PP metric, d 50
8 8 167061041 KLIP-IT Pipe Clips Type 061 PP metric, d 63
9 9 167061054 Pipe clip PP type 061 black, 1/4 inch
10 10 167061085 Pipe clip PP type 061 black, 3/8 inch
11 11 167061086 Pipe clip PP type 061 black, 1/2 inch
12 12 167061003 KLIP-IT Pipe Clips Type 061 PP metric, d 10
13 13 167061004 KLIP-IT Pipe Clips Type 061 PP metric, d 12
14 14 167061012 KLIP-IT Pipe Clips Type 061 PP metric, d 75
15 15 167061013 Pipe clip PP type 061 black, d90-3inch
16 16 167061014 Pipe clip PP type 061 black, d110
17 17 167061015 KLIP-IT Pipe Clips Type 061 PP metric, d 125
18 18 167061016 Pipe clip PP type 061 black, d140-5inch
19 19 167061087 Pipe clip PP type 061 black, 3/4 inch
20 20 167061088 Pipe clip PP type 061 black, 1 inch
21 21 167061089 Pipe clip PP type 061 black, 1 1/4 inch
22 22 167061090 Pipe clip PP type 061 black, 1 1/2 inch
23 23 167061091 Pipe clip PP type 061 black, 2 inch
24 24 167061112 Pipe clip PP type 061 black, 2 1/2 inch
25 25 167061114 Pipe Clip 061 PP black 4"

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map