GEORG FISCHER
By GEORG FISCHER

iFIT Box 90° single

Manufacturer +GF+
Description iFIT Box 90°, d 1/2 - 16/20
Part number 762101303
Selection 762101303
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 762101303 iFIT Box 90°, d 1/2 - 16 - 20
2 2 762101304 iFIT Box 90°, d 3/4 - 16 - 20
3 3 762101345 iFIT Box 90° with extended threaded connection, d 1/2 - 16 - 20
Material
Brass, plastic
Comment
low lead and DZR brass
Configuration with adapter

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map