GEORG FISCHER
By GEORG FISCHER

Flange - Ansi 150lb. Pattern

Quantity Manufacturer Description Part number Selection
1 +GF+ Flansch-Adapter, Inch, d 5.5 1 1/2 526921000
1 George Fischer Sloane Flange 526921
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 526921000 Flange - Ansi 150lb. Pattern, Inch, S1,5
2 2 526922000 Flange - Ansi 150lb. Pattern, Inch, S2
3 3 526923000 Flange - Ansi 150lb. Pattern, Inch, S3
4 4 526924000 Flange - Ansi 150lb. Pattern, Inch, S4
5 5 526926000 Flange - Ansi 150lb. Pattern, Inch, S6
Holes
4
Bolt Hole Diameter [inch]
0.56
Bolt Circle Diameter [inch]
3.88
D - Diameter [inch]
5.00
N - Width [inch]
0.16
W - Width [inch]
0.66

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map