GEORG FISCHER
By GEORG FISCHER

Ferrule 3A standard

Manufacturer +GF+
Description Sanitary adaptor PVDF HP with stainless reinforcement PN16, ferrule 3A Standard, d-Inch 20-3/4
Part number 735598207
Selection 735598207
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 735598207 Sanitary adaptor PVDF HP with stainless reinforcement PN16, ferrule 3A Standard, d-Inch 20-3/4
2 2 735598209 Sanitary adaptor PVDF HP with stainless reinforcement PN16, ferrule 3A Standard, d-Inch 25-1
3 3 735598213 Sanitary adaptor PVDF HP with stainless reinforcement PN16, ferrule 3A Standard, d-Inch 32-1 1/2
4 4 735598215 Sanitary adaptor PVDF HP with stainless reinforcement PN16, ferrule 3A Standard, d-Inch 40-1 1/2
5 5 735598217 Sanitary adaptor PVDF HP with stainless reinforcement PN16, ferrule 3A Standard, d-Inch 50-2
6 6 735598219 Sanitary adaptor PVDF HP with stainless reinforcement PN16, ferrule 3A Standard, d-Inch 63-2 1/2

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map