Accessories

Description Electric Actuator EA42 24V
Part number 198150187
manufacturer +GF+
Selection 198150187
Product selection
Selector Part Number Description
1 198150187 Electric Actuator EA42 24V
2 198153180 Electric Actuator EA15 230V
3 198153181 Electric Actuator EA15 24V
4 198153182 Electric Actuator EA25 230V
5 198153183 Electric Actuator EA25 24V
6 198153184 Electric Actuator EA45 230V
7 198150180 Electric Actuator EA11 100-230V
8 198150181 Electric Actuator EA11 24V
9 198150182 Electric Actuator EA21 230V
10 198150183 Electric Actuator EA21 24V
11 198150184 Electric Actuator EA31 100-230V
12 198150185 Electric Actuator EA31 24V
13 198150186 Electric Actuator EA42 100-230V
14 198153185 Electric Actuator EA45 24V
15 198153186 Electric Actuator EA120 230V
16 198153187 Electric Actuator EA120 24V
17 198153188 Electric Actuator EA250 230V
18 198153189 Electric Actuator EA250 24V
19 198800017 Actuator pneumatic PA 40 FC/FO
20 198800025 Actuator pneumatic PA 40 FC/FO
21 198800026 Actuator pneumatic PA 50 FC/FO
22 198800029 Actuator pneumatic PA 35 FC/FO
23 198800037 Pneum Actuator PA35 AL FC
24 198800039 Pneum Actuator PA45 AL FC
25 198800040 Pneum Actuator PA45 AL DA
26 198800041 Pneum Actuator PA55 AL FC
27 198800042 Pneum Actuator PA55 AL DA
28 198800043 Pneum Actuator PA65 AL FC
29 198800044 Pneum Actuator PA65 AL DA
30 198800058 Pneum Actuator PA65 AL FO
31 198800728 Pneum Actuator PA40 AL FC
32 198800729 Pneum Actuator PA50 AL FC
33 198800730 Actuator pneumatic PA 60 FC/FO
34 198800731 Pneum Actuator PA70 AL FC
35 198800733 Actuator pneumatic PA50 DA
36 198800734 Actuator pneumatic PA60 DA
37 198800735 Pneum Actuator PA70 AL DA
38 198800741 Pneum Actuator PA70 AL FO
39 198800743 Actuator pneumatic PA60
40 198800757 Pneum Actuator PA30 AL FC
41 198800758 Pneum Actuator PA35 AL DA
42 198800759 Pneum Actuator PA40 AL DA
43 198800761 Actuator pneumatic PA40 DA60
44 198800987 Actuator pneumatic PA55
45 198811025 Pneum Actuator PA30 AL FO
46 198811026 Pneum Actuator PA35 AL FO
47 198811027 Pneum Actuator PA40 AL FO
48 198811028 Pneum Actuator PA45 AL FO
49 198811029 Pneum Actuator PA50 AL FO
50 198811030 Pneum Actuator PA55 AL FO
51 199190293 Limit Switch ER53-1 DN65-DN150
52 199190294 Limit Switch ER53-3 DN65DN150
53 199190295 Limit Switch ER53-4 DN65-DN150
54 199190296 Limit Switch ER53-5 DN65DN150
55 199190297 Limit Switch ER53-2 DN65-DN150
56 199190298 Limit Switch ER53-6 DN65DN150
57 199190305 Limit Switch ER52-1 DN10-DN50
58 199190306 Limit Switch ER52-2 DN10-DN50
59 199190307 Limit Switch ER52-3 NPN DN10-DN50
60 199190308 Limit Switch ER52-4 PNP DN10-DN50
61 199190309 Limit Switch ER52-5 DN10-DN50
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page