GEORG FISCHER
By GEORG FISCHER

Elbow 45°

Manufacturer +GF+
Description Winkel 45° PE80, d-D40
Part number 733154109
Selection 733154109
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 733154109 Elbow 45° PE80, PN10/16, d-D 40-75
2 2 733154110 Elbow 45° PE80, PN10, d-D 50-90
3 3 733154111 Elbow 45° PE80, PN10, d-D 63-110
4 4 733154112 Elbow 45° PE80, PN10, d-D 75-125
5 5 733154113 Elbow 45° PE80, PN10, d-D 90-140
6 6 733154114 Elbow 45° PE80, PN10, d-D 110-160
7 7 733154106 Elbow 45° PE80, PN10/16, d-D 20-50
8 8 733154107 Elbow 45° PE80, PN10/16, d-D 25-50
9 9 733154108 Elbow 45° PE80, PN10/16, d-D 32-63

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map