GEORG FISCHER
By GEORG FISCHER

EA 24V without manuel override

Manufacturer +GF+
Description Butterfly valve 144 PVC-U FPM 4"DN100
Part number 199144145
Selection 199144145
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 199144145 Butterfly valve 144 PVC-U FPM 4"DN100
2 2 199144146 Butterfly valve 144 PVC-U FPM 5"DN125
3 3 199144147 Butterfly valve 144 PVC-U FPM 6"DN150
4 4 199144148 Butterfly valve 144 PVC-U FPM 8"DN200
5 5 199144149 Butterfly valve 144 PVC-U FPM 10"DN250
6 6 199144150 Butterfly valve 144 PVC-U FPM 12"DN300
7 7 199144122 Butterfly valve 144 PVC-U EPDM 2"DN50
8 8 199144123 Butterfly valve 144 PVC-U EPDM 2 1/2"DN65
9 9 199144124 Butterfly valve 144 PVC-U EPDM 3"DN80
10 10 199144125 Butterfly valve 144 PVC-U EPDM 4"DN100
11 11 199144126 Butterfly valve 144 PVC-U EPDM 5"DN125
12 12 199144127 Butterfly valve 144 PVC-U EPDM 6"DN150
13 13 199144128 Butterfly valve 144 PVC-U EPDM 8"DN200
14 14 199144129 Butterfly valve 144 PVC-U EPDM 10"DN250
15 15 199144130 Butterfly valve 144 PVC-U EPDM 12"DN300
16 16 199144142 Butterfly valve 144 PVC-U FPM 2"DN50
17 17 199144143 Butterfly valve 144 PVC-U FPM 2 1/2"DN65
18 18 199144144 Butterfly valve 144 PVC-U FPM 3"DN80

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map