GEORG FISCHER
By GEORG FISCHER

EA 24V with Manuel override

Manufacturer +GF+
Description Butterfly valve 143 PVC-U EPDM 63DN50
Part number 199143082
Selection 199143082
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 199143082 Butterfly valve 143 PVC-U EPDM 63DN50
2 2 199143083 Butterfly valve 143 PVC-U EPDM 75DN65
3 3 199143084 Butterfly valve 143 PVC-U EPDM 90DN80
4 4 199143085 Butterfly valve 143 PVC-U EPDM 110DN100
5 5 199143086 Butterfly valve 143 PVC-U EPDM 140DN125
6 6 199143087 Butterfly valve 143 PVC-U EPDM 160DN150
7 7 199143088 Butterfly valve 143 PVC-U EPDM 225DN200
8 8 199143102 Butterfly valve 143 PVC-U FPM 63DN50
9 9 199143103 Butterfly valve 143 PVC-U FPM 75DN65
10 10 199143104 Butterfly valve 143 PVC-U FPM 90DN80
11 11 199143105 Butterfly valve 143 PVC-U FPM 110DN100
12 12 199143106 Butterfly valve 143 PVC-U FPM 140DN125
13 13 199143107 Butterfly valve 143 PVC-U FPM 160DN150
14 14 199143108 Butterfly valve 143 PVC-U FPM 225DN200

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map