GEORG FISCHER
By GEORG FISCHER

EA 230V with Manuel override

Manufacturer +GF+
Description Butterfly valve 143 PP-H EPDM 63DN50
Part number 199143322
Selection 199143322
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 199143322 Butterfly valve 143 PP-H EPDM 63DN50
2 2 199143323 Butterfly valve 143 PP-H EPDM 75DN65
3 3 199143324 Butterfly valve 143 PP-H EPDM 90DN80
4 4 199143325 Butterfly valve 143 PP-H EPDM 110DN100
5 5 199143326 Butterfly valve 143 PP-H EPDM 140DN125
6 6 199143327 Butterfly valve 143 PP-H EPDM 160DN150
7 7 199143328 Butterfly valve 143 PP-H EPDM 225DN200
8 8 199143342 Butterfly valve 143 PP-H FPM 63DN50
9 9 199143343 Butterfly valve 143 PP-H FPM 75DN65
10 10 199143344 Butterfly valve 143 PP-H FPM 90DN80
11 11 199143345 Butterfly valve 143 PP-H FPM 110DN100
12 12 199143346 Butterfly valve 143 PP-H FPM 140DN125
13 13 199143347 Butterfly valve 143 PP-H FPM 160DN150
14 14 199143348 Butterfly valve 143 PP-H FPM 225DN200

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map