Backing flang PP-V

Manufacturer +GF+
Description Diaphragm Valve Type DIASTAR PVC-C FC, Series 025, with backing flange PP-V, metric, (EPDM), d 63
Part number 199025696
Selection 199025696
Product selection
Selector Part Number Description
1 199025696 Diaphragm Valve Type DIASTAR PVC-C FC Series 025 with backing flange PP-V metric (EPDM) d 63
2 199025701 Diaphragm Valve Type DIASTAR PVC-C FO Series 025 with backing flange PP-V metric (EPDM) d 20
3 199025702 Diaphragm Valve Type DIASTAR PVC-C FO Series 025 with backing flange PP-V metric (EPDM) d 25
4 199025703 Diaphragm Valve Type DIASTAR PVC-C FO Series 025 with backing flange PP-V metric (EPDM) d 32
5 199025704 Diaphragm Valve Type DIASTAR PVC-C FO Series 025 with backing flange PP-V metric (EPDM) d 40
6 199025705 Diaphragm Valve Type DIASTAR PVC-C FO Series 025 with backing flange PP-V metric (EPDM) d 50
7 199025706 Diaphragm Valve Type DIASTAR PVC-C FO Series 025 with backing flange PP-V metric (EPDM) d 63
8 199025691 Diaphragm Valve Type DIASTAR PVC-C FC Series 025 with backing flange PP-V metric (EPDM) d 20
9 199025692 Diaphragm Valve Type DIASTAR PVC-C FC Series 025 with backing flange PP-V metric (EPDM) d 25
10 199025693 Diaphragm Valve Type DIASTAR PVC-C FC Series 025 with backing flange PP-V metric (EPDM) d 32
11 199025694 Diaphragm Valve Type DIASTAR PVC-C FC Series 025 with backing flange PP-V metric (EPDM) d 40
12 199025695 Diaphragm Valve Type DIASTAR PVC-C FC Series 025 with backing flange PP-V metric (EPDM) d 50
13 199025711 Diaphragm Valve Type DIASTAR PVC-C DA Series 025 with backing flange PP-V metric (EPDM) d 20
14 199025712 Diaphragm Valve Type DIASTAR PVC-C DA Series 025 with backing flange PP-V metric (EPDM) d 25
15 199025713 Diaphragm Valve Type DIASTAR PVC-C DA Series 025 with backing flange PP-V metric (EPDM) d 32
16 199025714 Diaphragm Valve Type DIASTAR PVC-C DA Series 025 with backing flange PP-V metric (EPDM) d 40
17 199025715 Diaphragm Valve Type DIASTAR PVC-C DA Series 025 with backing flange PP-V metric (EPDM) d 50
18 199025716 Diaphragm Valve Type DIASTAR PVC-C DA Series 025 with backing flange PP-V metric (EPDM) d 63
19 199025721 Diaphragm Valve Type DIASTAR PVC-C FC Series 025 with backing flange PP-V metric (FPM) d 20
20 199025722 Diaphragm Valve Type DIASTAR PVC-C FC Series 025 with backing flange PP-V metric (FPM) d 25
21 199025723 Diaphragm Valve Type DIASTAR PVC-C FC Series 025 with backing flange PP-V metric (FPM) d 32
22 199025724 Diaphragm Valve Type DIASTAR PVC-C FC Series 025 with backing flange PP-V metric (FPM) d 40
23 199025725 Diaphragm Valve Type DIASTAR PVC-C FC Series 025 with backing flange PP-V metric (FPM) d 50
24 199025726 Diaphragm Valve Type DIASTAR PVC-C FC Series 025 with backing flange PP-V metric (FPM) d 63
25 199025731 Diaphragm Valve Type DIASTAR PVC-C FO Series 025 with backing flange PP-V metric (FPM) d 20
26 199025732 Diaphragm Valve Type DIASTAR PVC-C FO Series 025 with backing flange PP-V metric (FPM) d 25
27 199025733 Diaphragm Valve Type DIASTAR PVC-C FO Series 025 with backing flange PP-V metric (FPM) d 32
28 199025734 Diaphragm Valve Type DIASTAR PVC-C FO Series 025 with backing flange PP-V metric (FPM) d 40
29 199025735 Diaphragm Valve Type DIASTAR PVC-C FO Series 025 with backing flange PP-V metric (FPM) d 50
30 199025736 Diaphragm Valve Type DIASTAR PVC-C FO Series 025 with backing flange PP-V metric (FPM) d 63
31 199025741 Diaphragm Valve Type DIASTAR PVC-C DA Series 025 with backing flange PP-V metric (FPM) d 20
32 199025742 Diaphragm Valve Type DIASTAR PVC-C DA Series 025 with backing flange PP-V metric (FPM) d 25
33 199025743 Diaphragm Valve Type DIASTAR PVC-C DA Series 025 with backing flange PP-V metric (FPM) d 32
34 199025744 Diaphragm Valve Type DIASTAR PVC-C DA Series 025 with backing flange PP-V metric (FPM) d 40
35 199025745 Diaphragm Valve Type DIASTAR PVC-C DA Series 025 with backing flange PP-V metric (FPM) d 50
36 199025746 Diaphragm Valve Type DIASTAR PVC-C DA Series 025 with backing flange PP-V metric (FPM) d 63
37 199028726 Diaphragm Valve Type DIASTAR PVC-C FC Series 028 with backing flange PP-V metric (FPM) d 63
38 199028691 Diaphragm Valve Type DIASTAR PVC-C FC Series 028 with backing flange PP-V metric (EPDM) d 20
39 199028692 Diaphragm Valve Type DIASTAR PVC-C FC Series 028 with backing flange PP-V metric (EPDM) d 25
40 199028693 Diaphragm Valve Type DIASTAR PVC-C FC Series 028 with backing flange PP-V metric (EPDM) d 32
41 199028694 Diaphragm Valve Type DIASTAR PVC-C FC Series 028 with backing flange PP-V metric (EPDM) d 40
42 199028695 Diaphragm Valve Type DIASTAR PVC-C FC Series 028 with backing flange PP-V metric (EPDM) d 50
43 199028696 Diaphragm Valve Type DIASTAR PVC-C FC Series 028 with backing flange PP-V metric (EPDM) d 63
44 199028721 Diaphragm Valve Type DIASTAR PVC-C FC Series 028 with backing flange PP-V metric (FPM) d 20
45 199028722 Diaphragm Valve Type DIASTAR PVC-C FC Series 028 with backing flange PP-V metric (FPM) d 25
46 199028723 Diaphragm Valve Type DIASTAR PVC-C FC Series 028 with backing flange PP-V metric (FPM) d 32
47 199028724 Diaphragm Valve Type DIASTAR PVC-C FC Series 028 with backing flange PP-V metric (FPM) d 40
48 199028725 Diaphragm Valve Type DIASTAR PVC-C FC Series 028 with backing flange PP-V metric (FPM) d 50
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page