Backing Flange

Manufacturer Georg Fischer
Description Diaphragm Valve Type 517 PVC-U, with backing flange, metric and Inch BS, (NBR), d/ BS 20/ 1/2
Part number 161517002
Selection 161517002
Product selection
Selector Part Number Description
1 161517002 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (NBR) d 20/ 1/2
2 161517003 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (NBR) d 25/ 3/4
3 161517004 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (NBR) d 32/ 1
4 161517005 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (NBR) d 40/ 1 1/4
5 161517032 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (PTFE) d 20/ 1/2
6 161517033 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (PTFE) d 25/ 3/4
7 161517034 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (PTFE) d 32/ 1
8 161517035 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (PTFE) d 40/ 1 1/4
9 161517036 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (PTFE) d 50/ 1 1/2
10 161517037 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (PTFE) d 63/ 2
11 161517062 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (FPM) d 20/ 1/2
12 161517063 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (FPM) d 25/ 3/4
13 161517064 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (FPM) d 32/ 1
14 161517065 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (FPM) d 40/ 1 1/4
15 161517066 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (FPM) d 50/ 1 1/2
16 161517006 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (NBR) d 50/ 1 1/2
17 161517007 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (NBR) d 63/ 2
18 161517012 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (EPDM) d 20/ 1/2
19 161517013 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (EPDM) d 25/ 3/4
20 161517014 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (EPDM) d 32/ 1
21 161517015 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (EPDM) d 40/ 1 1/4
22 161517016 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (EPDM) d 50/ 1 1/2
23 161517017 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (EPDM) d 63/ 2
24 161517067 Diaphragm Valve Type 517 PVC-U with backing flange metric/ Inch BS (FPM) d 63/ 2
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page