Backing Flange

Manufacturer Georg Fischer
Description Diaphragm Valve Type 517 PP-H, with backing flange PP-V, in metric and Inch BS, (EPDM), d/ BS 25/ 3/4
Part number 167517113
Selection 167517113
Product selection
Selector Part Number Description
1 167517113 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (EPDM) d/ Inch 25/ 3/4
2 167517114 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (EPDM) d/ Inch 32/ 1
3 167517115 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (EPDM) d/ Inch 40/ 1 1/4
4 167517116 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (EPDM) d/ Inch 507 1 1/2
5 167517117 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (EPDM) d/ Inch 63/ 2
6 167517132 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (PTFE) d/ Inch 20/ 1/2
7 167517102 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (NBR) d/ Inch 20/ 1/2
8 167517103 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (NBR) d/ Inch 25/ 3/4
9 167517104 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (NBR) d/ Inch 32/ 1
10 167517105 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (NBR) d/ Inch 40/ 1 1/4
11 167517106 Diaphragm Valve Type 517 PP-H with backing flange PP-V in metric and Inch BS (NBR) d/ BS 50/ 1 1/2
12 167517107 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (NBR) d/ Inch 63/ 2
13 167517112 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (EPDM) d/ Inch 20/ 1/2
14 167517133 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (PTFE) d/ Inch 25/ 3/4
15 167517134 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (PTFE) d/ Inch 32/ 1
16 167517135 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (PTFE) d/ Inch 40/ 1 1/4
17 167517136 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (PTFE) d/ Inch 507 1 1/2
18 167517137 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (PTFE) d/ Inch 63/ 2
19 167517162 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (FPM) d/ Inch 20/ 1/2
20 167517163 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (FPM) d/ Inch 25/ 3/4
21 167517164 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (FPM) d/ Inch 32/ 1
22 167517165 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (FPM) d/ Inch 40/ 1 1/4
23 167517166 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (FPM) d/ Inch 507 1 1/2
24 167517167 Diaphragm Valve Type 517 PP-H with backing flange PP-V metric/ Inch BS (FPM) d/ Inch 63/ 2
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page