Socket Fusio Spigot

Manufacturer Georg Fischer
Description Diaphragm Valve Type 515 PP-H, with socket fusion spigot, metric, (NBR), d 25
Part number 167515003
Selection 167515003
Product selection
Selector Part Number Description
1 167515003 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (NBR) d 25
2 167515004 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (NBR) d 32
3 167515005 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (NBR) d 40
4 167515006 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (NBR) d 50
5 167515007 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (NBR) d 63
6 167515012 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (EPDM) d 20
7 167515013 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (EPDM) d 25
8 167515014 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (EPDM) d 32
9 167515015 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (EPDM) d 40
10 167515016 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (EPDM) d 50
11 167515017 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (EPDM) d 63
12 167515066 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (FPM) d 50
13 167515067 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (FPM) d 63
14 167515002 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (NBR) d 20
15 167515032 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (PTFE) d 20
16 167515033 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (PTFE) d 25
17 167515034 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (PTFE) d 32
18 167515035 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (PTFE) d 40
19 167515036 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (PTFE) d 50
20 167515037 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (PTFE) d 63
21 167515062 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (FPM) d 20
22 167515063 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (FPM) d 25
23 167515064 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (FPM) d 32
24 167515065 Diaphragm Valve Type 515 PP-H with socket fusion spigot metric (FPM) d 40
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page