Flanges SF

Manufacturer +GF+
Description Diaphragm Valve Type 317 PVC-C SF, with backing flange PP-V, metric (EPDM), d 20
Part number 163317717
Selection 163317717
Product selection
Selector Part Number Description
1 163317717 Diaphragm Valve Type 317 PVC-C SF with backing flange PP-V metric (EPDM) d 20
2 163317718 Diaphragm Valve Type 317 PVC-C SF with backing flange PP-V metric (EPDM) d 25
3 163317719 Diaphragm Valve Type 317 PVC-C SF with backing flange PP-V metric (EPDM) d 32
4 163317720 Diaphragm Valve Type 317 PVC-C SF with backing flange PP-V metric (EPDM) d 40
5 163317721 Diaphragm Valve Type 317 PVC-C SF with backing flange PP-V metric (EPDM) d 50
6 163317722 Diaphragm Valve Type 317 PVC-C SF with backing flange PP-V metric (EPDM) d 63
7 163317723 Diaphragm Valve Type 317 PVC-C SF with backing flange PP-V metric (EPDM) d 75
8 163317724 Diaphragm Valve Type 317 PVC-C SF with fixed flange metric/ Inch (EPDM) d/ Inch 90/ 3
9 163317725 Diaphragm Valve Type 317 PVC-C SF with fixed flange metric/ Inch (EPDM) d/ Inch 110/ 4
10 163317732 Diaphragm Valve Type 317 PVC-C SF with backing flange PP-V metric (FPM) d 20
11 163317733 Diaphragm Valve Type 317 PVC-C SF with backing flange PP-V metric (FPM) d 25
12 163317734 Diaphragm Valve Type 317 PVC-C SF with backing flange PP-V metric (FPM) d 32
13 163317735 Diaphragm Valve Type 317 PVC-C SF with backing flange PP-V metric (FPM) d 40
14 163317736 Diaphragm Valve Type 317 PVC-C SF with backing flange PP-V metric (FPM) d 50
15 163317737 Diaphragm Valve Type 317 PVC-C SF with backing flange PP-V metric (FPM) d 63
16 163317738 Diaphragm Valve Type 317 PVC-C SF with backing flange PP-V metric (FPM) d 75
17 163317739 Diaphragm Valve Type 317 PVC-C SF with fixed flange metric/ Inch (FPM) d/ Inch 90/ 3
18 163317740 Diaphragm Valve Type 317 PVC-C SF with fixed flange metric/ Inch (FPM) d/ Inch 110/ 4
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page