GEORG FISCHER
By GEORG FISCHER

Crosse

Manufacturer +GF+
Description Crosses, PVC-U metric, d10
Part number 721300103
Selection 721300103
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 721300103 Crosses, PVC-U metric, d 10
2 2 721300104 Crosses, PVC-U metric, d 12
3 3 721300105 Crosses, PVC-U metric, d 16
4 4 721300106 Crosses, PVC-U metric, d 20
5 5 721300107 Crosses, PVC-U metric, d 25
6 6 721300108 Crosses, PVC-U metric, d 32
7 7 721300109 Crosses, PVC-U metric, d 40
8 8 721300110 Crosses, PVC-U metric, d 50
9 9 721300111 Crosses, PVC-U metric, d 63
10 10 721300112 Crosses, PVC-U metric, d 75
11 11 721300113 Crosses, PVC-U metric, d 90
12 12 721300114 Crosses, PVC-U metric, d 110
13 13 721301107 Cross PVC-U BS, Inch 3/4
14 14 721301108 Cross PVC-U BS, Inch 1
15 15 721301109 Cross PVC-U BS, Inch 1 1/4
16 16 721301110 Cross PVC-U BS, Inch 1 1/2
17 17 721301111 Cross PVC-U BS, Inch 2
Pressure nominal [bar]
16
The figure given indicates the quantity of fittings contained in a standard pack.
-
Code
721300103

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map