GEORG FISCHER
By GEORG FISCHER

Combo Wye and 1/8 Bend - Double

Manufacturer +GF+
Description Combo Wye and 1/8 Bend - Double
Part number 526802F
Selection 526802F
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 526802F Combo Wye and 1/8 Bend - Double 2
2 2 526808F Combo Wye and 1/8 Bend - Double 8
Std. Pack
1
GJ - Dimension [inch]
11.48
GK - Height [inch]
9.70
GN - Dimension [inch]
3.25
N - Length [inch]
12.38

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map