GEORG FISCHER
By GEORG FISCHER

Butt Fusion Spigot

Manufacturer +GF+
Description Membranventil Typ 319 PP-N, mit Stumpfschweiss-Stutzen SDR11, (EPDM), d-d1 32-25
Part number 168319408
Selection 168319408
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 168319408 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11, (EPDM), d-d1 32-25
2 2 168319409 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11, (EPDM), d-d1 32-32
3 3 168319412 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11, (EPDM), d-d1 40-20
4 4 168319418 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11, (EPDM), d-d1 50-20
5 5 168319419 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11, (EPDM), d-d1 50-25
6 6 168319420 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11, (EPDM), d-d1 50-32
7 7 168319425 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11, (EPDM), d-d1 63-20
8 8 168319501 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11-11, (PTFE), d-d1 20-20
9 9 168319503 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11-11, (PTFE), d-d1 25-20
10 10 168319504 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11-11, (PTFE), d-d1 25-25
11 11 168319507 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11-11, (PTFE), d-d1 32-20
12 12 168319401 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11, (EPDM), d-d1 20-20
13 13 168319403 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11, (EPDM), d-d1 25-20
14 14 168319404 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11, (EPDM), d-d1 25-25
15 15 168319407 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11, (EPDM), d-d1 32-20
16 16 168319508 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11-11, (PTFE), d-d1 32-25
17 17 168319509 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11-11, (PTFE), d-d1 32-32
18 18 168319512 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11-11, (PTFE), d-d1 40-20
19 19 168319518 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11-11, (PTFE), d-d1 50-20
20 20 168319519 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11-11, (PTFE), d-d1 50-25
21 21 168319520 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11-11, (PTFE), d-d1 50-32
22 22 168319525 Diaphragm Valve Type 319 PP-N, with butt fusion spigot SDR11-11, (PTFE), d-d1 63-20
selection
==

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map