GEORG FISCHER
By GEORG FISCHER

Bend 90°

Manufacturer +GF+
Description Bend 90°, PP-H PROGEF Plus, S5/ SDR11-Type B, metric, d 250
Part number 727018450
Selection 727018450
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 727018450 Bend 90°, PP-H PROGEF Plus, S5/ SDR11-Type B, metric, d 250
2 2 727018451 Bend 90°, PP-H PROGEF Plus, S5/ SDR11-Type B, metric, d 280
3 3 727018452 Bend 90°, PP-H PROGEF Plus, S5/ SDR11-Type B, metric, d 315
4 4 727018475 Bend 90°, PP-H PROGEF Plus, S5/ SDR11-Type B, metric, d 125
5 5 727018476 Bend 90°, PP-H PROGEF Plus, S5/ SDR11-Type B, metric, d 140
6 6 727018477 Bend 90°, PP-H PROGEF Plus, S5/ SDR11-Type B, metric, d 160
7 7 727018478 Bend 90°, PP-H PROGEF Plus, S5/ SDR11-Type B, metric, d 180
8 8 727018662 Bend 90°, PP-H PROGEF Plus, S5/ SDR11-Type B, metric, d 75
9 9 727018663 Bend 90°, PP-H PROGEF Plus, S5/ SDR11-Type B, metric, d 90
10 10 727018664 Bend 90°, PP-H PROGEF Plus, S5/ SDR11-Type B, metric, d 110
11 11 727018681 Bend 90°, PP-H PROGEF Plus, S5/ SDR11, metric, d 20
12 12 727018682 Bend 90°, PP-H PROGEF Plus, S5/ SDR11, metric, d 25
13 13 727018683 Bend 90°, PP-H PROGEF Plus, S5/ SDR11, metric, d 32
14 14 727018684 Bend 90°, PP-H PROGEF Plus, S5/ SDR11, metric, d 40
15 15 727018685 Bend 90°, PP-H PROGEF Plus, S5/ SDR11, metric, d 50
16 16 727018686 Bend 90°, PP-H PROGEF Plus, S5/ SDR11, metric, d 63
17 17 727018479 Bend 90°, PP-H PROGEF Plus, S5/ SDR11-Type B, metric, d 200
18 18 727018480 Bend 90°, PP-H PROGEF Plus, S5/ SDR11-Type B, metric, d 225
19 19 727018690 Bend 90°, PP-H PROGEF Plus, S5/SDR11, metric, d 125
20 20 727018691 Bend 90°, PP-H PROGEF Plus, S5/SDR11, metric, d 140
21 21 727018692 Bend 90°, PP-H PROGEF Plus, S5/SDR11, metric, d 160
22 22 727018693 Bend 90°, PP-H PROGEF Plus, S5/SDR11, metric, d 180
23 23 727018694 Bend 90°, PP-H PROGEF Plus, S5/SDR11, metric, d 200
24 24 727018695 Bend 90°, PP-H PROGEF Plus, S5/SDR11, metric, d 225

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map