Fusion Socket

Manufacturer +GF+
Description Ball Valves Type 546 PP-H, with mounting inserts, with fusion socket, metric (EPDM), d 16
Part number 167546001
Selection 167546001
Product selection
Selector Part Number Description
1 167546001 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (EPDM) d 16
2 167546002 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (EPDM) d 20
3 167546003 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (EPDM) d 25
4 167546004 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (EPDM) d 32
5 167546005 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (EPDM) d 40
6 167546018 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (FPM) d 75
7 167546019 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (FPM) d 90
8 167546020 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (FPM) d 110
9 167546006 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (EPDM) d 50
10 167546007 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (EPDM) d 63
11 167546008 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (EPDM) d 75
12 167546009 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (EPDM) d 90
13 167546010 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (EPDM) d 110
14 167546011 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (FPM) d 16
15 167546012 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (FPM) d 20
16 167546013 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (FPM) d 25
17 167546014 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (FPM) d 32
18 167546015 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (FPM) d 40
19 167546016 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (FPM) d 50
20 167546017 Ball Valves Type 546 PP-H with mounting inserts with fusion socket metric (FPM) d 63
21 167546164 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets PE 100 metric (EPDM) d 32
22 167546165 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets PE 100 metric (EPDM) d 40
23 167546166 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets PE 100 metric (EPDM) d 50
24 167546167 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets PE 100 metric (EPDM) d 63
25 167546171 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets PE 100 metric (FPM) d 16
26 167546172 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets PE 100 metric (FPM) d 20
27 167546173 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets PE 100 metric (FPM) d 25
28 167546174 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets PE 100 metric (FPM) d 32
29 167546175 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets PE 100 metric (FPM) d 40
30 167546176 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets PE 100 metric (FPM) d 50
31 167546177 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets PE 100 metric (FPM) d 63
32 167546161 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets PE 100 metric (EPDM) d 16
33 167546162 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets PE 100 metric (EPDM) d 20
34 167546163 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets PE 100 metric (EPDM) d 25
35 167546405 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (EPDM) d 40
36 167546406 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (EPDM) d 50
37 167546407 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (EPDM) d 63
38 167546408 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (EPDM) d 75
39 167546409 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (EPDM) d 90
40 167546410 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (EPDM) d 110
41 167546411 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (FPM) d 16
42 167546412 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (FPM) d 20
43 167546413 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (FPM) d 25
44 167546414 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (FPM) d 32
45 167546415 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (FPM) d 40
46 167546416 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (FPM) d 50
47 167546429 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (EPDM) d 90
48 167546430 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (EPDM) d 110
49 167546431 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (FPM) d 16
50 167546432 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (FPM) d 20
51 167546433 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (FPM) d 25
52 167546434 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (FPM) d 32
53 167546435 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (FPM) d 40
54 167546436 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (FPM) d 50
55 167546437 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (FPM) d 63
56 167546438 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (FPM) d 75
57 167546439 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (FPM) d 90
58 167546440 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (FPM) d 110
59 167546401 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (EPDM) d 16
60 167546402 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (EPDM) d 20
61 167546403 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (EPDM) d 25
62 167546404 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (EPDM) d 32
63 167546417 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (FPM) d 63
64 167546418 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (FPM) d 75
65 167546419 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (FPM) d 90
66 167546420 Ball Valves Type 546 PP-H with mounting inserts with fusion sockets metric (FPM) d 110
67 167546421 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (EPDM) d 16
68 167546422 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (EPDM) d 20
69 167546423 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (EPDM) d 25
70 167546424 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (EPDM) d 32
71 167546425 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (EPDM) d 40
72 167546426 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (EPDM) d 50
73 167546427 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (EPDM) d 63
74 167546428 Ball Valves Type 546 PP-H with lockable handle with fusion sockets metric (EPDM) d 75
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page