with Fixed Flange

Manufacturer +GF+
Description Ball Valve Type 546 PVC-U SF,with mounting inserts, with fixed flange PVC-U metric, (EPDM), d75
Part number 161546128
Selection 161546128
Product selection
Selector Part Number Description
1 161546128 Ball Valve Type 546 PVC-U with mounting inserts with fixed flange cement PVC-U metric (EPDM) d 75
2 161546129 Ball Valve Type 546 PVC-U with mounting inserts with fixed flange cement PVC-U metric (EPDM) d 90
3 161546130 Ball Valve Type 546 PVC-U with mounting inserts with fixed flange cement PVC-U metric (EPDM) d 110
4 161546138 Ball Valve Type 546 PVC-U with mounting inserts with fixed flange cement PVC-U metric (FPM) d 75
5 161546139 Ball Valve Type 546 PVC-U with mounting inserts with fixed flange cement PVC-U metric (FPM) d 90
6 161546140 Ball Valve Type 546 PVC-U with mounting inserts with fixed flange cement PVC-U metric (FPM) d 110
7 800000195 Ball Valve Type 546 PVC-U with PVC-U fixed flanges serrated metric (FPM) d 40
8 800000196 Ball Valve Type 546 PVC-U with PVC-U fixed flanges serrated metric (FPM) d 50
9 800000197 Ball Valve Type 546 PVC-U with PVC-U fixed flanges serrated metric (FPM) d 63
10 800000182 Ball Valve Type 546 PVC-U with PVC-U fixed flanges serrated metric (EPDM) d 20
11 800000183 Ball Valve Type 546 PVC-U with PVC-U fixed flanges serrated metric (EPDM) d 25
12 800000184 Ball Valve Type 546 PVC-U with PVC-U fixed flanges serrated metric (EPDM) d 32
13 800000185 Ball Valve Type 546 PVC-U with PVC-U fixed flanges serrated metric (EPDM) d 40
14 800000186 Ball Valve Type 546 PVC-U with PVC-U fixed flanges serrated metric (EPDM) d 50
15 800000187 Ball Valve Type 546 PVC-U with PVC-U fixed flanges serrated metric (EPDM) d 63
16 800000192 Ball Valve Type 546 PVC-U with PVC-U fixed flanges serrated metric (FPM) d 20
17 800000193 Ball Valve Type 546 PVC-U with PVC-U fixed flanges serrated metric (FPM) d 25
18 800000194 Ball Valve Type 546 PVC-U with PVC-U fixed flanges serrated metric (FPM) d 32
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page