Adaptor nipple PVC-U/ Stainless steel

Manufacturer +GF+
Description Adaptor fitting, PVC-U/ Stainless steel, metric, d-R20-1/2
Part number 721940106
Selection 721940106
Product selection
Selector Part Number Description
1 721940106 Adaptor fitting PVC-U/ Stainless steel metric d-Rp 20-1
2 721940107 Adaptor fitting PVC-U/ Stainless steel metric d-Rp 25-3/4
3 721940108 Adaptor fitting PVC-U/ Stainless steel metric d-Rp 32-1
4 721940131 Adaptor fitting PVC-U/ stainless steel d-Rp 40-1/2"
5 721940132 Adaptor fitting PVC-U/ stainless steel d-Rp 50-1/2"
6 721940133 Adaptor fitting PVC-U/ stainless steel d-Rp 50-3/4"
7 721940134 Adaptor fitting PVC-U/ stainless steel d-Rp 63-1/2"
8 721940135 Adaptor fitting PVC-U/ stainless steel d-Rp 63-3/4"
9 721940136 Adaptor fitting PVC-U/ stainless steel d-Rp 63-1"
10 721940606 Adaptor fitting PVC-U/ Stainless steel metric d-R 20-1
11 721940607 Adaptor fitting PVC-U/ Stainless steel metric d-R 25-3/4
12 721940608 Adaptor fitting PVC-U/ Stainless steel metric d-R 32-1
13 721940631 Adaptor fitting PVC-U/ stainless steel d-R 40-1/2"
14 721940632 Adaptor fitting PVC-U/ stainless steel d-R 50-1/2"
15 721940633 Adaptor fitting PVC-U/ stainless steel d-R 50-3/4"
16 721940634 Adaptor fitting PVC-U/ stainless steel d-R 63-1/2"
17 721940635 Adaptor fitting PVC-U/ stainless steel d-R 63-3/4"
18 721940636 Adaptor fitting PVC-U/ stainless steel d-R 63-1"
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page