Adaptor nipple ABS/ Stainless Steel

Manufacturer +GF+
Description Adaptor fitting, ABS/ Stainless steel, metric, d-Rp20-1/2
Part number 729940106
Selection 729940106
Product selection
Selector Part Number Description
1 729940106 Adaptor fitting ABS/ stainless steel metric d-Rp 20-1
2 729940107 Adaptor fitting ABS/ stainless steel metric d-Rp 25-3/4
3 729940108 Adaptor fitting ABS/ stainless steel metric d-Rp 32-1
4 729940131 Adaptor fitting ABS/ stainless steel d-Rp 40-1/2"
5 729940132 Adaptor fitting ABS/ stainless steel d-Rp 50-1/2"
6 729940133 Adaptor fitting ABS/ stainless steel d-Rp 50-3/4"
7 729940134 Adaptor fitting ABS/ stainless steel d-Rp 63-1/2"
8 729940135 Adaptor fitting ABS/ stainless steel d-Rp 63-3/4"
9 729940136 Adaptor fitting ABS/ stainless steel d-Rp 63-1"
10 729940606 Adaptor fitting ABS/ stainless steel metric d-R 20-1
11 729940607 Adaptor fitting ABS/ stainless steel metric d-R 25-3/4
12 729940608 Adaptor fitting ABS/ stainless steel metric d-R 32-1
13 729940631 Adaptor fitting ABS/ stainless steel d-R 40-1/2"
14 729940632 Adaptor fitting ABS/ stainless steel d-R 50-1/2"
15 729940633 Adaptor fitting ABS/ stainless steel d-R 50-3/4"
16 729940634 Adaptor fitting ABS/ stainless steel d-R 63-1/2"
17 729940635 Adaptor fitting ABS/ stainless steel d-R 63-3/4"
18 729940636 Adaptor fitting ABS/ stainless steel d-R 63-1"
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.