Backing flanges

Manufacturer +GF+
Description 75
Part number 727700212
Selection 727700212
Description 75
Selection 727700212
Description Ball Valve Type 546 PVC-C, with mounting insert, with backing flanges PP-steel, metric (FPM), d 75
Selection 163546118
Product selection
Selector Part Number Description
1 163546108 Ball Valve Type 546 PVC-C with mounting insert with backing flanges PP-steel metric (EPDM) d 75
2 163546109 Ball Valve Type 546 PVC-C with mounting insert with backing flanges PP-steel metric (EPDM) d 90
3 163546110 Ball Valve Type 546 PVC-C with mounting insert with backing flanges PP-steel metric (EPDM) d 110
4 163546118 Ball Valve Type 546 PVC-C with mounting insert with backing flanges PP-steel metric (FPM) d 75
5 163546119 Ball Valve Type 546 PVC-C with mounting insert with backing flanges PP-steel metric (FPM) d 90
6 163546120 Ball Valve Type 546 PVC-C with mounting insert with backing flanges PP-steel metric (FPM) d 110
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page