GEORG FISCHER
By GEORG FISCHER

45° Wye

Quantity Manufacturer Description Part number Selection
1 GF Piping America 45° Wye 1-1/2x4 556301
1 +GF+ 45º Wye (molded x molded) (Spg x S x S), (NFR),Size 1-1/2x4 556301
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 556301 45º Wye (molded x molded) (Spg x S x S), (NFR),Size 1-1/2x4
2 2 556302 45º Wye (molded x molded) (Spg x S x S), (NFR),Size 2x4
3 3 556303 45º Wye (molded x molded) (Spg x S x S), (NFR),Size 3x6
4 4 556304 45º Wye (molded x fabricated) (Spg x S x S), (NFR), Size 4x8
5 5 556308 45º Wye (fabricated x fabricated) (Spg x S x S)(NFR) Size 8x12
6 6 606301 45º Wye (molded x molded) (Spg x S x S) Size 1-1/2X4
7 7 606302 45º Wye (molded x molded) (Spg x S x S) Size 2X4
8 8 606303 45º Wye (molded x molded) (Spg x S x S) Size 3X6
9 9 606304 45º Wye (molded x fabricated) (Spg x S x S) Size 4x8
10 10 606308 45º Wye (fabricated x fabricated) (Spg x S x S) Size 8x12
B - Dimension [inch]
7.31
C - Dimension [inch]
12.69
F1 - Dimension [inch]
16.28
G1 - Dimension [inch]
8.97

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map