GEORG FISCHER
By GEORG FISCHER

45° Wye - Double Reducing

Quantity Manufacturer Description Part number Selection
1 +GF+ 45° Wye-Double Reducing, Inch, SxS4x3 526387F 526387F00
1 George Fischer Sloane 45° Wye - Double Reducing 526387F
CAD models
Share

Product selection

Index Selector Part Number Description
1 1 526387F00 45° Wye - Double Reducing, Inch, SxSxS4x3
2 2 526388000 45° Wye - Double Reducing, Inch, SxSxS6x4
3 3 526389F00 45° Wye - Double Reducing, Inch, SxSxS3x1 1/2
4 4 526390F00 45° Wye - Double Reducing, Inch, SxSxS6x3
5 5 526391F00 45° Wye - Double Reducing, Inch, SxSxS8x4
6 6 526392F00 45° Wye - Double Reducing, Inch, SxSxS8x6
7 7 526384F00 45° Wye - Double Reducing, Inch, SxSxS2x1 1/2
8 8 526385F00 45° Wye - Double Reducing, Inch, SxSxS3x2
9 9 526386F00 45° Wye - Double Reducing, Inch, SxSxS4x2
Std. Pack
1
GJ - Length [inch]
9.5
GN - Length [inch]
4
N - Length [inch]
12.5

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map