Solvent Cement Socket

Manufacturer +GF+
Description 3-Weg Kugelhahn Typ 543 PVC-U, vertikal/ 3-Bein-Kugel, mit Klebemuffen, JIS (EPDM), Zoll 1/2
Part number 161543822
Selection 161543822
Product selection
Selector Part Number Description
1 161543822 3-Way Ball Valve Type 543 PVC-U vertical/ 3-leg with solvent cement socket JIS (EPDM) d 1/2
2 161543823 3-Way Ball Valve Type 543 PVC-U vertical/ 3-leg with solvent cement socket JIS (EPDM) d 3/4
3 161543824 3-Way Ball Valve Type 543 PVC-U vertical/ 3-leg with solvent cement socket JIS (EPDM) d 1
4 161543825 3-Way Ball Valve Type 543 PVC-U vertical/ 3-leg with solvent cement socket JIS (EPDM) d 1 1/4
5 161543826 3-Way Ball Valve Type 543 PVC-U vertical/ 3-leg with solvent cement socket JIS (EPDM) d 1 1/2
6 161543827 3-Way Ball Valve Type 543 PVC-U vertical/ 3-leg with solvent cement socket JIS (EPDM) d 2
7 161543832 3-Way Ball Valve Type 543 PVC-U vertical/ 3-leg with solvent cement socket JIS (FPM) d 1/2
8 161543833 3-Way Ball Valve Type 543 PVC-U vertical/ 3-leg with solvent cement socket JIS (FPM) d 3/4
9 161543834 3-Way Ball Valve Type 543 PVC-U vertical/ 3-leg with solvent cement socket JIS (FPM) d 1
10 161543942 3-Way Ball Valve Type 543 PVC-U vertical/ L-port with solvent cement socket JIS (EPDM) d 1/2
11 161543943 3-Way Ball Valve Type 543 PVC-U vertical/ L-port with solvent cement socket JIS (EPDM) d 3/4
12 161543944 3-Way Ball Valve Type 543 PVC-U vertical/ L-port with solvent cement socket JIS (EPDM) d 1
13 161543945 3-Way Ball Valve Type 543 PVC-U vertical/ L-port with solvent cement socket JIS (EPDM) d 1 1/4
14 161543835 3-Way Ball Valve Type 543 PVC-U vertical/ 3-leg with solvent cement socket JIS (FPM) d 1 1/4
15 161543836 3-Way Ball Valve Type 543 PVC-U vertical/ 3-leg with solvent cement socket JIS (FPM) d 1 1/2
16 161543837 3-Way Ball Valve Type 543 PVC-U vertical/ 3-leg with solvent cement socket JIS (FPM) d 2
17 161543946 3-Way Ball Valve Type 543 PVC-U vertical/ L-port with solvent cement socket JIS (EPDM) d 1 1/2
18 161543947 3-Way Ball Valve Type 543 PVC-U vertical/ L-port with solvent cement socket JIS (EPDM) d 2
19 161543952 3-Way Ball Valve Type 543 PVC-U vertical/ L-port with solvent cement socket JIS (FPM) d 1/2
20 161543953 3-Way Ball Valve Type 543 PVC-U vertical/ L-port with solvent cement socket JIS (FPM) d 3/4
21 161543954 3-Way Ball Valve Type 543 PVC-U vertical/ L-port with solvent cement socket JIS (FPM) d 1
22 161543955 3-Way Ball Valve Type 543 PVC-U vertical/ L-port with solvent cement socket JIS (FPM) d 1 1/4
23 161543956 3-Way Ball Valve Type 543 PVC-U vertical/ L-port with solvent cement socket JIS (FPM) d 1 1/2
24 161543957 3-Way Ball Valve Type 543 PVC-U vertical/ L-port with solvent cement socket JIS (FPM) d 2
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page