Threaded Socket

Manufacturer +GF+
Description 3-Weg Kugelhahn Typ 543 PVC-U, horizontal/ L-Bohrung, mit Gewindemuffen, Rp (EPDM), Rp 1 1/4
Part number 161543045
Selection 161543045
Product selection
Selector Part Number Description
1 161543045 3-Way Ball Valve Type 543 PVC-U horizontal/L-port with threaded socket Rp (EPDM) d 1 1/4
2 161543046 3-Way Ball Valve Type 543 PVC-U horizontal/L-port with threaded socket Rp (EPDM) d 1 1/2
3 161543047 3-Way Ball Valve Type 543 PVC-U horizontal/L-port with threaded socket Rp (EPDM) d 2
4 161543051 3-Way Ball Valve Type 543 PVC-U horizontal/L-port with threaded socket Rp (FPM) d 3/8
5 161543052 3-Way Ball Valve Type 543 PVC-U horizontal/L-port with threaded socket Rp (FPM) d 1/2
6 161543053 3-Way Ball Valve Type 543 PVC-U horizontal/L-port with threaded socket Rp (FPM) d 3/4
7 161543054 3-Way Ball Valve Type 543 PVC-U horizontal/L-port with threaded socket Rp (FPM) d 1
8 161543055 3-Way Ball Valve Type 543 PVC-U horizontal/L-port with threaded socket Rp (FPM) d 1 1/4
9 161543056 3-Way Ball Valve Type 543 PVC-U horizontal/L-port with threaded socket Rp (FPM) d 1 1/2
10 161543057 3-Way Ball Valve Type 543 PVC-U horizontal/L-port with threaded socket Rp (FPM) d 2
11 161543041 3-Way Ball Valve Type 543 PVC-U horizontal/L-port with threaded socket Rp (EPDM) d 3/8
12 161543042 3-Way Ball Valve Type 543 PVC-U horizontal/L-port with threaded socket Rp (EPDM) d 1/2
13 161543043 3-Way Ball Valve Type 543 PVC-U horizontal/L-port with threaded socket Rp (EPDM) d 3/4
14 161543044 3-Way Ball Valve Type 543 PVC-U horizontal/L-port with threaded socket Rp (EPDM) d 1
15 161543241 3-Way Ball Valve Type 543 PVC-U horizontal/T-port with threaded socket Rp (EPDM) d 3/8
16 161543242 3-Way Ball Valve Type 543 PVC-U horizontal/T-port with threaded socket Rp (EPDM) d 1/2
17 161543243 3-Way Ball Valve Type 543 PVC-U horizontal/T-port with threaded socket Rp (EPDM) d 3/4
18 161543244 3-Way Ball Valve Type 543 PVC-U horizontal/T-port with threaded socket Rp (EPDM) d 1
19 161543245 3-Way Ball Valve Type 543 PVC-U horizontal/T-port with threaded socket Rp (EPDM) d 1 1/4
20 161543246 3-Way Ball Valve Type 543 PVC-U horizontal/T-port with threaded socket Rp (EPDM) d 1 1/2
21 161543247 3-Way Ball Valve Type 543 PVC-U horizontal/T-port with threaded socket Rp (EPDM) d 2
22 161543251 3-Way Ball Valve Type 543 PVC-U horizontal/T-port with threaded socket Rp (FPM) d 3/8
23 161543252 3-Way Ball Valve Type 543 PVC-U horizontal/T-port with threaded socket Rp (FPM) d 1/2
24 161543253 3-Way Ball Valve Type 543 PVC-U horizontal/T-port with threaded socket Rp (FPM) d 3/4
25 161543254 3-Way Ball Valve Type 543 PVC-U horizontal/T-port with threaded socket Rp (FPM) d 1
26 161543255 3-Way Ball Valve Type 543 PVC-U horizontal/T-port with threaded socket Rp (FPM) d 1 1/4
27 161543256 3-Way Ball Valve Type 543 PVC-U horizontal/T-port with threaded socket Rp (FPM) d 1 1/2
28 161543257 3-Way Ball Valve Type 543 PVC-U horizontal/T-port with threaded socket Rp (FPM) d 2
Part Number
Description
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.
Users Who Downloaded This Product Also Downloaded
Page