GEORG FISCHER
By GEORG FISCHER

1/8 Bend

Manufacturer +GF+
Description 1/8 Bend
Part number 8501
Selection 8501
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 8501 1/8 Bend 8501
2 2 8502 1/8 Bend 8502
3 3 8503 1/8 Bend 8503
4 4 8504 1/8 Bend 8504
Inch Size
Std. Pack
4
J - Length [inch]
1.09

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map