1/8 Bend

Manufacturer +GF+
Description Fuseal Fusion Fittings PPFR, 1/8 Bend (45°) - Street (S x SPG) 3
Part number 526403
Selection 526403
Description 1/8 Bend - Street
Selection 526403
Manufacturer GF Piping America
Product selection
Selector Part Number Description
1 526403 Fuseal Fusion Fittings PPFR 1/8 Bend (45°) - Street (S x SPG) 3
2 526404 Fuseal Fusion Fittings PPFR 1/8 Bend (45°) - Street (S x SPG) 4
3 526406 Fuseal Fusion Fittings PPFR 1/8 Bend (45°) - Street (S x SPG) 6
4 526408F Fuseal LD Fusion Fittings PP 1/8 Bend (45°) - Street (S x SPG) 8
5 526504 Fuseal Fusion Fittings PPFR 1/8 Bend (SxS) 4
6 526506 Fuseal Fusion Fittings PPFR 1/8 Bend (SxS) 6
7 526508F Fuseal Fusion Fittings PPFR 1/8 Bend (45°) (SxS) - Fab 8
8 526401 Fuseal Fusion Fittings PPFR 1/8 Bend (45°) - Street (S x SPG) 1 1/2
9 526402 Fuseal Fusion Fittings PPFR 1/8 Bend (45°) - Street (S x SPG) 2
10 526501 Fuseal Fusion Fittings PPFR 1/8 Bend (SxS) 1 1/2
11 526502 Fuseal Fusion Fittings PPFR 1/8 Bend (SxS) 2
12 526503 Fuseal Fusion Fittings PPFR 1/8 Bend (SxS) 3
Part Number
Description
526403
Contact the supplier
GEORG FISCHER Piping Systems
Georg Fischer Piping Systems Ltd.
Georg Fischer Piping Systems Ltd.