GEORG FISCHER
By GEORG FISCHER

1/4 Bend - Long Sweep 88.5°

Quantity Manufacturer Description Part number Selection
1 George Fischer Sloane 1/4 Bend - Long Sweep 526276 526276
1 +GF+ 1/4 Bend-Long Sweep 88.5°, Inch, S1 1/2 526276000
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 526276000 1/4 Bend - Long Sweep 88.5°, Inch, S1,5
2 2 526277000 1/4 Bend - Long Sweep 88.5°, Inch, S2
3 3 526278000 1/4 Bend - Long Sweep 88.5°, Inch, S3
4 4 526279000 1/4 Bend - Long Sweep 88.5°, Inch, S4
5 5 526280F00 1/4 Bend - Long Sweep 88.5°, Inch, S6
6 6 526281F00 1/4 Bend - Long Sweep 88.5°, Inch, S8
Std. Pack
30
G - Length [inch]
2.75

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map