GEORG FISCHER
By GEORG FISCHER

1/16 Bend 22.5°

Quantity Manufacturer Description Part number Selection
1 George Fischer Sloane 1/16 Bend 526552 526552
1 +GF+ 1/16 Bend 22.5°, Inch, S2 526552000
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Part Number Description
1 1 526552000 1/16 Bend 22.5°, Inch, S2
2 2 526553000 1/16 Bend 22.5°, Inch, S3
3 3 526554000 1/16 Bend 22.5°, Inch, S4
Std. Pack
15
J - Length [inch]
0.69

Contact the supplier

GEORG FISCHER

GEORG FISCHER

Piping Systems

Google Map