Plastic Electro-Optic Switch

Suitable for high, low or intermediate level detection in practically any tank, large or small.

Manufacturer Gems Sensors & Controls
Description ELS-950M 1/2" NPT Male Brass Level Switch: 232175
Part Number 232175
Product selection
Selector Part Number Description Stem and Mounting Material Switch Operation Input Output Pressure Max. at 70°F (21°C) Operating Temperature Mounting Type Electrical Termination Mount Switch SPST Wetted Materials Approvals Weight Detailed Drawing
1 232175 ELS-950M 1/2" NPT Male Brass Level Switch: 232175 Brass Normally Open (Non-Reversible) 5 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Stainless Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
2 232171 ELS-950M 3/4"-16 Straight Thread Brass Level Switch: 232171 Brass Normally Open (Non-Reversible) 5 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 3/4"-16 Straight Thread 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
3 232179 ELS-950M 1/2" NPT Male Brass Level Switch: 232179 Brass Normally Open (Non-Reversible) 5 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
4 232176 ELS-950M 1/2" NPT Male Brass Level Switch: 232176 Brass Normally Closed (Non-Reversible) 5 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Stainless Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
5 232172 ELS-950M 3/4"-16 Straight Thread Brass Level Switch: 232172 Brass Normally Closed (Non-Reversible) 5 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 3/4"-16 Straight Thread 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
6 232180 ELS-950M 1/2" NPT Male Brass Level Switch: 232180 Brass Normally Closed (Non-Reversible) 5 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
7 232177 ELS-950M 1/2" NPT Male Brass Level Switch: 232177 Brass Normally Open (Non-Reversible) 12 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Stainless Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
8 232173 ELS-950M 3/4"-16 Straight Thread Brass Level Switch: 232173 Brass Normally Open (Non-Reversible) 12 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 3/4"-16 Straight Thread 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
9 232181 ELS-950M 1/2" NPT Male Brass Level Switch: 232181 Brass Normally Closed (Non-Reversible) 12 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
10 232178 ELS-950M 1/2" NPT Male Brass Level Switch: 232178 Brass Normally Closed (Non-Reversible) 12 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
11 232174 ELS-950M 1/2" NPT Male Brass Level Switch: 232174 Brass Normally Closed (Non-Reversible) 12 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Stainless Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
12 232182 ELS-950M 3/4"-16 Straight Thread Brass Level Switch: 232182 Brass Normally Closed (Non-Reversible) 12 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 3/4"-16 Straight Thread 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
13 205486 ELS-1150 1/2" NPT Male Stainless Steel Level Switch: 205486 Stainless Steel Normally Open (Non-Reversible) 5 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Stainless Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
14 195201 ELS-1150 3/4"-16 Straight Thread Nickel Plated Carbon Steel Level Switch: 195201 Nickel Plated Carbon Steel Normally Open (Non-Reversible) 5 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 3/4"-16 Straight Thread 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
15 194469 ELS-1150 1/2" NPT Male Nickel Plated Carbon Steel Level Switch: 194469 Nickel Plated Carbon Steel Normally Open (Non-Reversible) 5 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
16 205487 ELS-1150 1/2" NPT Male Stainless Steel Level Switch: 205487 Stainless Steel Normally Closed (Non-Reversible) 5 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Stainless Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
17 195202 ELS-1150 3/4"-16 Straight Thread Nickel Plated Carbon Steel Level Switch: 195202 Nickel Plated Carbon Steel Normally Closed (Non-Reversible) 5 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 3/4"-16 Straight Thread 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
18 194470 ELS-1150 1/2" NPT Male Nickel Plated Carbon Steel Level Switch: 194470 Nickel Plated Carbon Steel Normally Closed (Non-Reversible) 5 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
19 205490 ELS-1150 1/2" NPT Male Stainless Steel Level Switch: 205490 Stainless Steel Normally Open (Non-Reversible) 12 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Stainless Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
20 195203 ELS-1150 3/4"-16 Straight Thread Nickel Plated Carbon Steel Level Switch: 195203 Nickel Plated Carbon Steel Normally Open (Non-Reversible) 12 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 3/4"-16 Straight Thread 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
21 194471 ELS-1150 1/2" NPT Male Nickel Plated Carbon Steel Level Switch: 194471 Nickel Plated Carbon Steel Normally Open (Non-Reversible) 12 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
22 194472 ELS-1150 1/2" NPT Male Nickel Plated Carbon Steel Level Switch: 194472 Nickel Plated Carbon Steel Normally Closed (Non-Reversible) 12 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
23 205495 ELS-1150 1/2" NPT Male Stainless Steel Level Switch: 205495 Stainless Steel Normally Closed (Non-Reversible) 12 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 1/2" NPT Male 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Stainless Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
24 195204 ELS-1150 3/4"-16 Straight Thread Nickel Plated Carbon Steel Level Switch: 195204 Nickel Plated Carbon Steel Normally Closed (Non-Reversible) 12 VDC Open Collector Sink 18 ma max. 2500 -40°F to +212°F (-40°C to +100°C) 3/4"-16 Straight Thread 22 AWG 12" Polymeric Leads Vertical or Horizontal TTL/CMOS Compatible Nickel-Plated Carbon Steel, Fused Glass UL Recognized, CE 0,25 Detail Drawing
25 224504 ELS-950 1/4" NPT Male Polysulfone Level Switch: 224504 Polysulfone Normally Open (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/4" NPT Male 22 AWG, TPE Insulated 6" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized, CE 0,125 Detail Drawing
26 224501 ELS-950 1/2"-20UNF-2B Polysulfone Level Switch: 224501 Polysulfone Normally Open (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/2"-20UNF-2B 22 AWG, TPE Insulated 6" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
27 224508 ELS-950 M12x1-8 Polysulfone Level Switch: 224508 Polysulfone Normally Open (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) M12x1-8 22 AWG, TPE Insulated 6" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
28 226545 ELS-950 1/4" NPT Male Polysulfone Level Switch: 226545 Polysulfone Normally Open (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/4" NPT Male 22 AWG, TPE Insulated 78" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized, CE 0,125 Detail Drawing
29 226541 ELS-950 1/2"-20UNF-2B Polysulfone Level Switch: 226541 Polysulfone Normally Open (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/2"-20UNF-2B 22 AWG, TPE Insulated 78" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
30 226549 ELS-950 M12x1-8 Polysulfone Level Switch: 226549 Polysulfone Normally Open (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) M12x1-8 22 AWG, TPE Insulated 78" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
31 224505 ELS-950 1/4" NPT Male Polysulfone Level Switch: 224505 Polysulfone Normally Closed (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/4" NPT Male 22 AWG, TPE Insulated 6" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized, CE 0,125 Detail Drawing
32 224502 ELS-950 1/2"-20UNF-2B Polysulfone Level Switch: 224502 Polysulfone Normally Closed (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/2"-20UNF-2B 22 AWG, TPE Insulated 6" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
33 224509 ELS-950 M12x1-8 Polysulfone Level Switch: 224509 Polysulfone Normally Closed (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) M12x1-8 22 AWG, TPE Insulated 6" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
34 224506 ELS-950 1/4" NPT Male Polysulfone Level Switch: 224506 Polysulfone Normally Open (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/4" NPT Male 22 AWG, TPE Insulated 6" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized, CE 0,125 Detail Drawing
35 224503 ELS-950 1/2"-20UNF-2B Polysulfone Level Switch: 224503 Polysulfone Normally Open (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/2"-20UNF-2B 22 AWG, TPE Insulated 6" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
36 224510 ELS-950 M12x1-8 Polysulfone Level Switch: 224510 Polysulfone Normally Open (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) M12x1-8 22 AWG, TPE Insulated 6" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
37 226547 ELS-950 1/4" NPT Male Polysulfone Level Switch: 226547 Polysulfone Normally Open (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/4" NPT Male 22 AWG, TPE Insulated 78" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized, CE 0,125 Detail Drawing
38 226543 ELS-950 1/2"-20UNF-2B Polysulfone Level Switch: 226543 Polysulfone Normally Open (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/2"-20UNF-2B 22 AWG, TPE Insulated 78" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
39 226551 ELS-950 M12x1-8 Polysulfone Level Switch: 226551 Polysulfone Normally Open (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) M12x1-8 22 AWG, TPE Insulated 78" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
40 226548 ELS-950 1/4" NPT Male Polysulfone Level Switch: 226548 Polysulfone Normally Closed (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/4" NPT Male 22 AWG, TPE Insulated 78" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized, CE 0,125 Detail Drawing
41 226544 ELS-950 1/2"-20UNF-2B Polysulfone Level Switch: 226544 Polysulfone Normally Closed (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/2"-20UNF-2B 22 AWG, TPE Insulated 78" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
42 226552 ELS-950 M12x1-8 Polysulfone Level Switch: 226552 Polysulfone Normally Closed (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) M12x1-8 22 AWG, TPE Insulated 78" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
43 226550 ELS-950 M12x1-8 Polysulfone Level Switch: 226550 Polysulfone Normally Closed (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) M12x1-8 22 AWG, TPE Insulated 78" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
44 226546 ELS-950 1/4" NPT Male Polysulfone Level Switch: 226546 Polysulfone Normally Closed (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/4" NPT Male 22 AWG, TPE Insulated 78" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized, CE 0,125 Detail Drawing
45 226542 ELS-950 1/2"-20UNF-2B Polysulfone Level Switch: 226542 Polysulfone Normally Closed (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/2"-20UNF-2B 22 AWG, TPE Insulated 78" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
46 224511 ELS-950 M12x1-8 Polysulfone Level Switch: 224511 Polysulfone Normally Open (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) M12x1-8 22 AWG, TPE Insulated 6" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
47 224507 ELS-950 1/4" NPT Male Polysulfone Level Switch: 224507 Polysulfone Normally Open (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/4" NPT Male 22 AWG, TPE Insulated 78" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized, CE 0,125 Detail Drawing
48 223625 ELS-950 1/2"-20UNF-2B Polysulfone Level Switch: 223625 Polysulfone Normally Closed (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 250 -40°F to +230°F (-40°C to +110°C) 1/2"-20UNF-2B 22 AWG, TPE Insulated 78" Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone, Flurocarbon UL Recognized, CE 0,125 Detail Drawing
49 138167 ELS-1100 1/4" NPT Male Polysulfone Level Switch: 138167 Polysulfone Normally Open (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) 1/4" NPT Male 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
50 144225 ELS-1100 1/4" NPT Male Polysulfone Level Switch: 144225 Polysulfone Normally Open (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) 1/4" NPT Male 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
51 175631 ELS-1100 1/4" NPT Male Nylon Level Switch: 175631 Nylon Normally Open (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) 1/4" NPT Male 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
52 144235 ELS-1100 1/2" Straight thread Polysulfone Level Switch: 144235 Polysulfone Normally Open (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) 1/2" Straight thread 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
53 166541 ELS-1100 M12x8g Straight Thread Polysulfone Level Switch: 166541 Polysulfone Normally Open (Non-Reversible) 5 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) M12x8g Straight Thread 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
54 142700 ELS-1100 1/4" NPT Male Polysulfone Level Switch: 142700 Polysulfone Normally Open (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) 1/4" NPT Male 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
55 143585 ELS-1100 1/4" NPT Male Polysulfone Level Switch: 143585 Polysulfone Normally Open (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) 1/4" NPT Male 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
56 157750 ELS-1100 1/4" NPT Male Nylon Level Switch: 157750 Nylon Normally Open (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) 1/4" NPT Male 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
57 143580 ELS-1100 1/2" Straight thread Polysulfone Level Switch: 143580 Polysulfone Normally Open (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) 1/2" Straight thread 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
58 169555 ELS-1100 M12x8g Straight Thread Polysulfone Level Switch: 169555 Polysulfone Normally Open (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) M12x8g Straight Thread 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
59 143577 ELS-1100 "Fish" Pll Ring Polysulfone Level Switch: 143577 Polysulfone Normally Open (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) Fish Pll Ring 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
60 143570 ELS-1100 1/4" NPT Male Polysulfone Level Switch: 143570 Polysulfone Normally Closed (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) 1/4" NPT Male 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
61 143590 ELS-1100 1/4" NPT Male Polysulfone Level Switch: 143590 Polysulfone Normally Closed (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) 1/4" NPT Male 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
62 175632 ELS-1100 1/4" NPT Male Nylon Level Switch: 175632 Nylon Normally Closed (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) 1/4" NPT Male 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
63 143575 ELS-1100 1/2" Straight thread Polysulfone Level Switch: 143575 Polysulfone Normally Closed (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) 1/2" Straight thread 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
64 169556 ELS-1100 M12x8g Straight Thread Polysulfone Level Switch: 169556 Polysulfone Normally Closed (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) M12x8g Straight Thread 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
65 148973 ELS-950 "Fish" Pll Ring Polysulfone Level Switch: 148973 Polysulfone Normally Closed (Non-Reversible) 12 VDC Sink 40 ma max, up to 30 VDC 150 0°F to +176°F (-17.7°C to +80°C) Fish Pll Ring 22 AWG 12" PVC Leads Vertical or Horizontal TTL/CMOS Compatible Polysulfone UL Recognized 0,125 Detail Drawing
Part Number
Description
Stem and Mounting Material
Switch Operation
Input
Output
Pressure Max. at 70°F (21°C)
Operating Temperature
Mounting Type
Electrical Termination
Mount
Switch SPST
Wetted Materials
Approvals
Weight
Detailed Drawing
Documentation
Contact the supplier
Gems Sensors & Controls Gems Sensors & Controls is a leading manufacturer of level switch products, pressure switches, pressure transducers, flow switches, miniature solenoid valves, proximity switches and liquid level control units for use in a broad range of fluids
Gems Sensors & Controls
Users Who Downloaded This Product Also Downloaded
Page