Relay RD5 230 Idn: 0.03-1A ; t- 0-1 sec. 230V AC

Manufacturer GE Industrial Solutions
Description Relay RD5 230 Idn: 0.03-1A ; t- 0-1 sec. 230V AC
Part Number 704169
EAN 3390207041690
Catalog Number RD5 220
Voltage (V) 230
Voltage Type (AC/DC) AC
Trigger Current (A ) 0,03 to 1
Power Dissipation (W) 2,5W
Product selection
Selector Part Number Description EAN Catalog Number Voltage (V) Voltage Type (AC/DC) Trigger Current (A ) Power Dissipation (W)
1 704169 Relay RD5 230 Idn: 0.03-1A ; t- 0-1 sec. 230V AC 3390207041690 RD5 220 230 AC 0,03 to 1 2,5W
Part Number
Description
EAN
Catalog Number
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Power Dissipation (W)
Contact the supplier
GE Industrial Solutions
GE Power Controls Ibérica S.L
Industrial Solutions Products
GE Industrial Solutions
GE Power Controls
GE Power Controls Italia s.r.l.
GE Industrial Belgium BVBA
GE Endüstriyel Çözümler Ticaret ve Servis A.Ş.
GE Industrial Solutions
Industrial Solutions Hungary
GE Industrial Solutions в России и СНГ
GE Consumer & Industrial Oy
GE Industrial Solutions Norway
Industrial Solutions Portugal
Users Who Downloaded This Product Also Downloaded
Page