PolySafe Encl. PS220 IP54 500x500x320 Plain door

Manufacturer GE Industrial Solutions
Description PolySafe Encl. PS220 IP54 500x500x320 Plain door
Part Number 833745
EAN 5412348337451
Catalog Number 833745
Height(mm) 500
Width(mm) 500
Depth(mm) 320
Protection degree IP54
Number of doors 1
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree Number of doors
1 833745 PolySafe Encl. PS220 IP54 500x500x320 Plain door 5412348337451 833745 500 500 320 IP54 1
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Number of doors
Contact the supplier
GE Industrial Solutions
GE Power Controls Ibérica S.L
Industrial Solutions Products
GE Industrial Solutions
GE Power Controls
GE Power Controls Italia s.r.l.
GE Industrial Belgium BVBA
GE Endüstriyel Çözümler Ticaret ve Servis A.Ş.
GE Industrial Solutions
Industrial Solutions Hungary
GE Industrial Solutions в России и СНГ
GE Consumer & Industrial Oy
GE Industrial Solutions Norway
Industrial Solutions Portugal
Users Who Downloaded This Product Also Downloaded
Page