GPS1BSAN Motor prot. GPS1 Stand. breaking [A] 14-20

Manufacturer GE Industrial Solutions
Description GPS1BSAN Motor prot. GPS1 Stand. breaking [A] 14-20
Part Number 101223
EAN 4538915012239
Catalog Number GPS1BSAN
Current (A) 20
Voltage (V) 690
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 101223 GPS1BSAN Motor prot. GPS1 Stand. breaking [A] 14-20 4538915012239 GPS1BSAN 20 690 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
GE Industrial Solutions
GE Power Controls Ibérica S.L
Industrial Solutions Products
GE Industrial Solutions
GE Power Controls
GE Power Controls Italia s.r.l.
GE Industrial Belgium BVBA
GE Endüstriyel Çözümler Ticaret ve Servis A.Ş.
GE Industrial Solutions
Industrial Solutions Hungary
GE Industrial Solutions в России и СНГ
GE Consumer & Industrial Oy
GE Industrial Solutions Norway
Industrial Solutions Portugal
Users Who Downloaded This Product Also Downloaded
Page