FDN 160 Breaker Icu 50kA/415VAC Ue 690VAC 3P 3trips - 125A LTMD

Manufacturer GE Industrial Solutions
Description FDN 160 Breaker Icu 50kA/415VAC Ue 690VAC 3P 3trips - 125A LTMD
Part Number 430636
EAN 5050096306369
Catalog Number FDN36TD125GD
Current (A) 125
Voltage (V) 690
Voltage Type (AC/DC) AC/DC
Trigger Current (A ) 50kA/415V
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A )
1 430636 FDN 160 Breaker Icu 50kA/415VAC Ue 690VAC 3P 3trips - 125A LTMD 5050096306369 FDN36TD125GD 125 690 AC/DC 50kA/415V
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Contact the supplier
GE Industrial Solutions
GE Power Controls Ibérica S.L
Industrial Solutions Products
GE Industrial Solutions
GE Power Controls
GE Power Controls Italia s.r.l.
GE Industrial Belgium BVBA
GE Endüstriyel Çözümler Ticaret ve Servis A.Ş.
GE Industrial Solutions
Industrial Solutions Hungary
GE Industrial Solutions в России и СНГ
GE Consumer & Industrial Oy
GE Industrial Solutions Norway
Industrial Solutions Portugal
Users Who Downloaded This Product Also Downloaded
Page