EntelliGuard G2, Breaker 3P 4000A, Fixed pattern, Icu 100/Icw 85kA

Manufacturer GE Industrial Solutions
Description EntelliGuard G2, Breaker 3P 4000A, Fixed pattern, Icu 100/Icw 85kA
Part Number 407288
EAN 5050096072882
Catalog Number GG40M4
Current (A) 4000
Voltage (V) 1000
Voltage Type (AC/DC) AC
Trigger Current (A ) 100kA/≤440VAC
Power Dissipation (W) 498
Height(mm) 442
Width(mm) 436
Depth(mm) 328
Protection degree IP20
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A ) Power Dissipation (W) Height(mm) Width(mm) Depth(mm) Protection degree
1 407288 EntelliGuard G2, Breaker 3P 4000A, Fixed pattern, Icu 100/Icw 85kA 5050096072882 GG40M4 4000 1000 AC 100kA/≤440VAC 498 442 436 328 IP20
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Power Dissipation (W)
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
GE Industrial Solutions
GE Power Controls Ibérica S.L
Industrial Solutions Products
GE Industrial Solutions
GE Power Controls
GE Power Controls Italia s.r.l.
GE Industrial Belgium BVBA
GE Endüstriyel Çözümler Ticaret ve Servis A.Ş.
GE Industrial Solutions
Industrial Solutions Hungary
GE Industrial Solutions в России и СНГ
GE Consumer & Industrial Oy
GE Industrial Solutions Norway
Industrial Solutions Portugal
Users Who Downloaded This Product Also Downloaded
Page