EntelliGuard G1, Breaker 3P 2000A, Fixed pattern, Icu 85/Icw 65kA

Manufacturer GE Industrial Solutions
Description EntelliGuard G1, Breaker 3P 2000A, Fixed pattern, Icu 85/Icw 65kA
Part Number 407196
EAN 5050096071960
Catalog Number GG20H4
Current (A) 2000
Voltage (V) 1000
Voltage Type (AC/DC) AC
Trigger Current (A ) 85kA/≤440VAC
Power Dissipation (W) 171,6
Height(mm) 442
Width(mm) 343
Depth(mm) 328
Protection degree IP20
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A ) Power Dissipation (W) Height(mm) Width(mm) Depth(mm) Protection degree
1 407196 EntelliGuard G1, Breaker 3P 2000A, Fixed pattern, Icu 85/Icw 65kA 5050096071960 GG20H4 2000 1000 AC 85kA/≤440VAC 171,6 442 343 328 IP20
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Power Dissipation (W)
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
GE Industrial Solutions
GE Power Controls Ibérica S.L
Industrial Solutions Products
GE Industrial Solutions
GE Power Controls
GE Power Controls Italia s.r.l.
GE Industrial Belgium BVBA
GE Endüstriyel Çözümler Ticaret ve Servis A.Ş.
GE Industrial Solutions
Industrial Solutions Hungary
GE Industrial Solutions в России и СНГ
GE Consumer & Industrial Oy
GE Industrial Solutions Norway
Industrial Solutions Portugal
Users Who Downloaded This Product Also Downloaded
Page