Base with 4 open sides APO 81

Manufacturer GE Industrial Solutions
Description Base with 4 open sides APO 81
Part Number 856021
EAN 5412348560217
Catalog Number E/010085-095
Height(mm) 558
Width(mm) 302
Depth(mm) 131
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 856021 Base with 4 open sides APO 81 5412348560217 E/010085-095 558 302 131
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
GE Industrial Solutions
GE Power Controls Ibérica S.L
Industrial Solutions Products
GE Industrial Solutions
GE Power Controls
GE Power Controls Italia s.r.l.
GE Industrial Belgium BVBA
GE Endüstriyel Çözümler Ticaret ve Servis A.Ş.
GE Industrial Solutions
Industrial Solutions Hungary
GE Industrial Solutions в России и СНГ
GE Consumer & Industrial Oy
GE Industrial Solutions Norway
Industrial Solutions Portugal
Users Who Downloaded This Product Also Downloaded
Page