ARIA 108 Full cover plate with cut outs for DIN-rail equipment

Manufacturer GE Industrial Solutions
Description ARIA 108 Full cover plate with cut outs for DIN-rail equipment
Part Number 831116
EAN 5412348311161
Catalog Number E/054108-155
Height(mm) 990
Width(mm) 761,8
Depth(mm) 79,4
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831116 ARIA 108 Full cover plate with cut outs for DIN-rail equipment 5412348311161 E/054108-155 990 761,8 79,4
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
GE Industrial Solutions
GE Power Controls Ibérica S.L
Industrial Solutions Products
GE Industrial Solutions
GE Power Controls
GE Power Controls Italia s.r.l.
GE Industrial Belgium BVBA
GE Endüstriyel Çözümler Ticaret ve Servis A.Ş.
GE Industrial Solutions
Industrial Solutions Hungary
GE Industrial Solutions в России и СНГ
GE Consumer & Industrial Oy
GE Industrial Solutions Norway
Industrial Solutions Portugal
Users Who Downloaded This Product Also Downloaded
Page