APO 71 Box with polycarbonate cover IP 66

Manufacturer GE Industrial Solutions
Description APO 71 Box with polycarbonate cover IP 66
Part Number 856060
EAN 5412348560606
Catalog Number E/010275-100
Height(mm) 372
Width(mm) 302
Depth(mm) 175
Protection degree IP66
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree
1 856060 APO 71 Box with polycarbonate cover IP 66 5412348560606 E/010275-100 372 302 175 IP66
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
GE Industrial Solutions
GE Power Controls Ibérica S.L
Industrial Solutions Products
GE Industrial Solutions
GE Power Controls
GE Power Controls Italia s.r.l.
GE Industrial Belgium BVBA
GE Endüstriyel Çözümler Ticaret ve Servis A.Ş.
GE Industrial Solutions
Industrial Solutions Hungary
GE Industrial Solutions в России и СНГ
GE Consumer & Industrial Oy
GE Industrial Solutions Norway
Industrial Solutions Portugal
Users Who Downloaded This Product Also Downloaded
Page