APO 1 Mountingplate Sendzimir zinc coated sheet steel 2mm

Manufacturer GE Industrial Solutions
Description APO 1 Mountingplate Sendzimir zinc coated sheet steel 2mm
Part Number 851191
EAN 5412348511912
Catalog Number E/040680-170
Height(mm) 134
Width(mm) 99
Depth(mm) 2
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 851191 APO 1 Mountingplate Sendzimir zinc coated sheet steel 2mm 5412348511912 E/040680-170 134 99 2
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
GE Industrial Solutions
GE Power Controls Ibérica S.L
Industrial Solutions Products
GE Industrial Solutions
GE Power Controls
GE Power Controls Italia s.r.l.
GE Industrial Belgium BVBA
GE Endüstriyel Çözümler Ticaret ve Servis A.Ş.
GE Industrial Solutions
Industrial Solutions Hungary
GE Industrial Solutions в России и СНГ
GE Consumer & Industrial Oy
GE Industrial Solutions Norway
Industrial Solutions Portugal
Users Who Downloaded This Product Also Downloaded
Page