GCT
By GCT

MEM2085

Micro SD Memory Card Connector, Push-Pull, SMT, 1.15mm Profile

Manufacturer GCT
Description Micro SD Memory Card Connector, Push-Pull, SMT, 1.15mm Profile
Manufacturer Part Number MEM2085-00-115-00-A
Mount Type Surface mount
Locating Peg Without locating peg
Profile 1.15 mm
Contacts 8 (+1 for CD Switch)
Card Type MicroSD
Style Push pull
Card Entry Normal
Switch Normally open switch
Mount Position Top mount
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

GCT

GCT

Electronic interconnect products, bespoke PCB connectors and custom cable assemblies.

Google Map