Wing nuts, die casting wing

Standard GB/T 62.4 - 2004
Description Wing nut, die casting wing GB/T 62.4 M3
Part number GB/T 62.4 M3
Product selection
Selector Ref Nominal dk (mm)
1 GB/T 62.4 M3 M3 5
2 GB/T 62.4 M4 M4 7
3 GB/T 62.4 M5 M5 8.5
4 GB/T 62.4 M6 M6 10.5
5 GB/T 62.4 M8 M8 13
6 GB/T 62.4 M10 M10 16
Ref
Nominal
dk (mm)