GB

U bolts - JB/ZQ 4321-2006

Standard JB/ZQ 4321-2006
Description U bolts - JB/ZQ 4321-2006 33
Part number JB/ZQ 4321-2006 33
Product selection
Selector Part number Bolt diameter (mm) Distance between bolts (mm) Length (mm) Inner ring radius (mm) Mass (g)
1 JB/ZQ 4321-2006 14 6 22 33 8 22
2 JB/ZQ 4321-2006 18 6 26 35 10 24
3 JB/ZQ 4321-2006 22 10 34 42 12 83
4 JB/ZQ 4321-2006 25 10 38 44 14 88
5 JB/ZQ 4321-2006 33 10 46 48 18 99
6 JB/ZQ 4321-2006 38 12 52 55 20 171
7 JB/ZQ 4321-2006 42 12 56 57 22 180
8 JB/ZQ 4321-2006 45 12 60 59 24 188
9 JB/ZQ 4321-2006 48 12 62 60 25 196
10 JB/ZQ 4321-2006 51 12 66 62 27 200
11 JB/ZQ 4321-2006 57 12 74 66 31 214
12 JB/ZQ 4321-2006 60 12 76 67 32 223
13 JB/ZQ 4321-2006 76 12 92 75 40 256
14 JB/ZQ 4321-2006 83 12 98 78 43 276
15 JB/ZQ 4321-2006 89 12 104 81 46 290
16 JB/ZQ 4321-2006 102 16 122 93 53 575
17 JB/ZQ 4321-2006 108 16 128 96 56 616
18 JB/ZQ 4321-2006 114 16 134 99 59 640
19 JB/ZQ 4321-2006 133 16 154 108 69 712
20 JB/ZQ 4321-2006 140 16 160 112 72 752
21 JB/ZQ 4321-2006 159 16 180 122 82 822
22 JB/ZQ 4321-2006 165 16 186 125 85 850
23 JB/ZQ 4321-2006 219 16 240 152 112 1075
Part number
Bolt diameter (mm)
Distance between bolts (mm)
Length (mm)
Inner ring radius (mm)
Mass (g)
Users Who Downloaded This Product Also Downloaded
Page