GB

U bolts - JB/ZQ 4321-2006

Standard JB/ZQ 4321-2006
Description U bolts - JB/ZQ 4321-2006 219
Part number JB/ZQ 4321-2006 219
Product selection
Selector Part number Bolt diameter (mm) Distance between bolts (mm) Length (mm) Inner ring radius (mm) Mass (g)
1 JB/ZQ 4321-2006 14 6 22 33 8 22
2 JB/ZQ 4321-2006 18 6 26 35 10 24
3 JB/ZQ 4321-2006 22 10 34 42 12 83
4 JB/ZQ 4321-2006 25 10 38 44 14 88
5 JB/ZQ 4321-2006 33 10 46 48 18 99
6 JB/ZQ 4321-2006 38 12 52 55 20 171
7 JB/ZQ 4321-2006 42 12 56 57 22 180
8 JB/ZQ 4321-2006 45 12 60 59 24 188
9 JB/ZQ 4321-2006 48 12 62 60 25 196
10 JB/ZQ 4321-2006 51 12 66 62 27 200
11 JB/ZQ 4321-2006 57 12 74 66 31 214
12 JB/ZQ 4321-2006 60 12 76 67 32 223
13 JB/ZQ 4321-2006 76 12 92 75 40 256
14 JB/ZQ 4321-2006 83 12 98 78 43 276
15 JB/ZQ 4321-2006 89 12 104 81 46 290
16 JB/ZQ 4321-2006 102 16 122 93 53 575
17 JB/ZQ 4321-2006 108 16 128 96 56 616
18 JB/ZQ 4321-2006 114 16 134 99 59 640
19 JB/ZQ 4321-2006 133 16 154 108 69 712
20 JB/ZQ 4321-2006 140 16 160 112 72 752
21 JB/ZQ 4321-2006 159 16 180 122 82 822
22 JB/ZQ 4321-2006 165 16 186 125 85 850
23 JB/ZQ 4321-2006 219 16 240 152 112 1075
Part number
Bolt diameter (mm)
Distance between bolts (mm)
Length (mm)
Inner ring radius (mm)
Mass (g)