Tubular rivets

Standard GB/T 876 - 1986
Description Tubular rivet GB/T 876 2.5X6
Part number GB/T 876 2.5X6
Product selection
Selector Ref d (mm) dk (mm) l (mm)
1 GB/T 876 1.4X1.5 1.4 2.6 1.5
2 GB/T 876 1.4X2 1.4 2.6 2
3 GB/T 876 1.4X2.5 1.4 2.6 2.5
4 GB/T 876 1.4X3 1.4 2.6 3
5 GB/T 876 1.4X3.5 1.4 2.6 3.5
6 GB/T 876 1.4X4 1.4 2.6 4
7 GB/T 876 1.4X5 1.4 2.6 5
8 GB/T 876 1.6X2 1.6 2.8 2
9 GB/T 876 1.6X2.5 1.6 2.8 2.5
10 GB/T 876 1.6X3 1.6 2.8 3
11 GB/T 876 1.6X3.5 1.6 2.8 3.5
12 GB/T 876 1.6X4 1.6 2.8 4
13 GB/T 876 1.6X5 1.6 2.8 5
14 GB/T 876 2X2 2 3.5 2
15 GB/T 876 2X2.5 2 3.5 2.5
16 GB/T 876 2X3 2 3.5 3
17 GB/T 876 2X3.5 2 3.5 3.5
18 GB/T 876 2X4 2 3.5 4
19 GB/T 876 2X5 2 3.5 5
20 GB/T 876 2X6 2 3.5 6
21 GB/T 876 2.5X2 2.5 4 2
22 GB/T 876 2.5X2.5 2.5 4 2.5
23 GB/T 876 2.5X3 2.5 4 3
24 GB/T 876 2.5X3.5 2.5 4 3.5
25 GB/T 876 2.5X4 2.5 4 4
26 GB/T 876 2.5X5 2.5 4 5
27 GB/T 876 2.5X6 2.5 4 6
28 GB/T 876 2.5X7 2.5 4 7
29 GB/T 876 2.5X8 2.5 4 8
30 GB/T 876 3X2 3 5 2
31 GB/T 876 3X2.5 3 5 2.5
32 GB/T 876 3X3 3 5 3
33 GB/T 876 3X3.5 3 5 3.5
34 GB/T 876 3X4 3 5 4
35 GB/T 876 3X5 3 5 5
36 GB/T 876 3X6 3 5 6
37 GB/T 876 3X7 3 5 7
38 GB/T 876 3X8 3 5 8
39 GB/T 876 3X9 3 5 9
40 GB/T 876 3X10 3 5 10
41 GB/T 876 3.5X2.5 3.5 5.5 2.5
42 GB/T 876 3.5X3 3.5 5.5 3
43 GB/T 876 3.5X3.5 3.5 5.5 3.5
44 GB/T 876 3.5X4 3.5 5.5 4
45 GB/T 876 3.5X5 3.5 5.5 5
46 GB/T 876 3.5X6 3.5 5.5 6
47 GB/T 876 3.5X7 3.5 5.5 7
48 GB/T 876 3.5X8 3.5 5.5 8
49 GB/T 876 3.5X9 3.5 5.5 9
50 GB/T 876 3.5X10 3.5 5.5 10
51 GB/T 876 4X3 4 6 3
52 GB/T 876 4X3.5 4 6 3.5
53 GB/T 876 4X4 4 6 4
54 GB/T 876 4X5 4 6 5
55 GB/T 876 4X6 4 6 6
56 GB/T 876 4X7 4 6 7
57 GB/T 876 4X8 4 6 8
58 GB/T 876 4X9 4 6 9
59 GB/T 876 4X10 4 6 10
60 GB/T 876 4X11 4 6 11
61 GB/T 876 4X12 4 6 12
62 GB/T 876 5X3 5 8 3
63 GB/T 876 5X3.5 5 8 3.5
64 GB/T 876 5X4 5 8 4
65 GB/T 876 5X5 5 8 5
66 GB/T 876 5X6 5 8 6
67 GB/T 876 5X7 5 8 7
68 GB/T 876 5X8 5 8 8
69 GB/T 876 5X9 5 8 9
70 GB/T 876 5X10 5 8 10
71 GB/T 876 5X11 5 8 11
72 GB/T 876 5X12 5 8 12
73 GB/T 876 5X13 5 8 13
74 GB/T 876 5X14 5 8 14
75 GB/T 876 5X15 5 8 15
76 GB/T 876 6X4 6 10 4
77 GB/T 876 6X5 6 10 5
78 GB/T 876 6X6 6 10 6
79 GB/T 876 6X7 6 10 7
80 GB/T 876 6X8 6 10 8
81 GB/T 876 6X9 6 10 9
82 GB/T 876 6X10 6 10 10
83 GB/T 876 6X11 6 10 11
84 GB/T 876 6X12 6 10 12
85 GB/T 876 6X13 6 10 13
86 GB/T 876 6X14 6 10 14
87 GB/T 876 6X15 6 10 15
Ref
d (mm)
dk (mm)
l (mm)