GB

Thrust spherical plain bearings with lubrication - GB/T 9162-2001

Standard GB/T 9162-2001
Description Thrust spherical plain bearings with lubrication GB/T 9162-2001 GX100S
Part number GB/T 9162-2001 GX100S
Product selection
Selector Part number Type Inner diameter (mm) Outer diameter (mm) Thickness (mm) Mass (kg)
1 GB/T 9162-2001 GX10S GX10S 10 30 7 0.036
2 GB/T 9162-2001 GX12S GX12S 12 35 9.3 0.072
3 GB/T 9162-2001 GX15S GX15S 15 42 10.8 0.108
4 GB/T 9162-2001 GX17S GX17S 17 47 11.2 0.137
5 GB/T 9162-2001 GX20S GX20S 20 55 13.8 0.246
6 GB/T 9162-2001 GX25S GX25S 25 62 16.7 0.415
7 GB/T 9162-2001 GX30S GX30S 30 75 19 0.614
8 GB/T 9162-2001 GX35S GX35S 35 90 20.7 0.973
9 GB/T 9162-2001 GX40S GX40S 40 105 21.5 1.59
10 GB/T 9162-2001 GX45S GX45S 45 120 25.5 2.24
11 GB/T 9162-2001 GX50S GX50S 50 130 30.5 3.14
12 GB/T 9162-2001 GX60S GX60S 60 150 34 4.63
13 GB/T 9162-2001 GX70S GX70S 70 160 36.5 5.37
14 GB/T 9162-2001 GX80S GX80S 80 180 38 6.91
15 GB/T 9162-2001 GX100S GX100S 100 210 46 10.9
16 GB/T 9162-2001 GX120S GX120S 120 230 50 13.9
17 GB/T 9162-2001 GX140S GX140S 140 260 54 18.1
18 GB/T 9162-2001 GX160S GX160S 160 290 58 23.2
19 GB/T 9162-2001 GX180S GX180S 180 320 62 30.9
20 GB/T 9162-2001 GX200S GX200S 200 340 66 34.2
Part number
Type
Inner diameter (mm)
Outer diameter (mm)
Thickness (mm)
Mass (kg)
Users Who Downloaded This Product Also Downloaded
Page